IESNA:LM-63-2002
[TEST]P1384129
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-8)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB5C-722-U-SL3
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 5SQUARE 252W 70CRI 2200K FIXTURE w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC
[LAMP] (130) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.10A 252.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_THDi]7.9%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27846.0
TILT=NONE
130 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 252.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 74 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
5906.1 6093.3 6162.6 5968.5 5268.3 4651.4 4318.7 4173.1 4242.4 4388.0 4644.5 5011.9 5559.5 6051.7 6453.7 6862.7 7354.9 7826.3 8373.9 
8886.9 9053.2 9247.3 9490.0 9933.6 10190.1 10058.4 9379.0 7750.0 3521.5 1726.1 1351.7 1164.6 852.6 526.8 318.9 97.0 6.9 0.0 
5906.1 6100.2 6155.6 5968.5 5316.9 4672.2 4311.7 4180.0 4221.6 4367.2 4623.7 4984.1 5545.6 6037.8 6426.0 6841.9 7327.2 7798.5 8373.9 
8838.3 9039.4 9184.9 9420.6 9850.4 10120.8 10009.9 9282.0 7653.0 3362.0 1795.4 1372.5 1192.3 845.7 547.6 332.7 104.0 6.9 0.0 
5906.1 6072.5 6141.8 6003.1 5420.9 4769.2 4388.0 4221.6 4242.4 4360.2 4561.3 4894.0 5344.6 5885.3 6301.2 6668.6 7119.2 7555.9 8034.2 
8505.6 8817.5 8866.1 8983.9 9233.5 9593.9 9642.5 9032.4 7798.5 4242.4 2072.7 1601.3 1421.1 1012.1 700.1 374.3 124.8 13.9 
0.0 
5906.1 6051.7 6148.7 6072.5 5649.6 4970.3 4547.4 4325.6 4263.2 4346.4 4485.0 4713.8 5053.5 5559.5 6051.7 6405.2 6807.3 7285.6 7736.1 
8179.8 8526.4 8824.5 8900.7 9053.2 9462.2 9892.0 9788.0 8574.9 6065.5 2724.3 1871.6 1559.7 1240.8 866.5 450.6 159.4 13.9 
0.0 
5906.1 6051.7 6155.6 6169.5 5933.8 5379.3 4859.4 4554.3 4388.0 4374.1 4450.4 4602.9 4824.7 5178.2 5663.5 6162.6 6592.4 7015.2 7451.9 
7902.5 8290.7 8554.1 8755.2 8935.4 9288.9 10030.7 10883.3 10398.1 8602.7 5261.4 2939.2 1892.4 887.3 589.2 325.8 117.8 20.8 
0.0 
5906.1 6017.0 6141.8 6218.0 6169.5 5885.3 5413.9 5011.9 4748.4 4595.9 4547.4 4616.7 4741.5 4942.5 5247.5 5670.4 6245.8 6800.3 7188.5 
7403.4 7666.8 7999.6 8373.9 8845.3 9496.9 10356.5 11805.3 14037.4 13552.1 10405.0 8685.8 7313.3 3258.1 1240.8 436.7 
159.4 34.7 0.0 
5906.1 6017.0 6148.7 6245.8 6322.0 6308.2 6155.6 5885.3 5594.2 5330.7 5157.4 5102.0 5129.7 5199.0 5351.5 5608.0 5975.4 6495.3 6987.5 
7458.9 7944.1 8540.3 9219.6 9989.1 10814.0 11756.7 12956.0 14605.8 16900.3 18633.3 17704.4 16526.0 13385.8 7867.9 
3563.1 1199.2 48.5 0.0 
5906.1 6017.0 6127.9 6231.9 6315.1 6391.3 6384.4 6301.2 6155.6 5975.4 5822.9 5739.7 5718.9 5746.7 5843.7 6065.5 6419.1 6890.4 7431.1 
7999.6 8678.9 9379.0 10100.0 10897.2 11632.0 12394.5 13288.7 13649.2 15146.5 18730.4 19555.3 19305.7 14959.3 8172.9 
4443.4 1081.4 55.5 0.0 
5906.1 5982.3 6079.4 6211.1 6322.0 6412.1 6509.2 6557.7 6599.3 6634.0 6668.6 6731.0 6800.3 6890.4 7084.5 7348.0 7750.0 8249.1 
8831.4 9483.0 10217.8 10890.2 11528.0 12172.7 12782.7 13267.9 13586.8 13011.4 13593.7 15569.3 17253.8 18023.3 15368.3 
7271.7 3680.9 769.5 62.4 0.0 
5906.1 5975.4 6065.5 6169.5 6266.6 6377.5 6502.2 6640.9 6772.6 6945.9 7188.5 7424.2 7694.6 8041.2 8498.7 9122.6 9836.6 
10744.7 11770.6 12810.4 13801.7 14702.8 15403.0 15950.6 16373.5 16692.3 15832.8 15049.4 14980.1 15160.4 15590.1 15507.0 
12630.2 7313.3 2391.6 318.9 69.3 0.0 
5906.1 5926.9 5989.3 6058.6 6141.8 6225.0 6342.8 6453.7 6578.5 6724.1 6911.2 7091.5 7271.7 7535.1 7854.0 8318.4 8845.3 9469.2 
10162.4 10911.0 11618.1 12186.5 12720.3 13177.8 13531.3 13545.2 12727.2 12609.4 12373.7 12540.0 12283.6 11715.1 7812.4 
3791.8 637.7 187.2 69.3 0.0 
5906.1 5926.9 5975.4 6023.9 6107.1 6162.6 6252.7 6328.9 6412.1 6530.0 6654.8 6751.8 6821.1 6925.1 7049.9 7209.3 7382.6 7493.5 
7653.0 7812.4 8034.2 8367.0 8727.4 9122.6 9496.9 9496.9 8977.0 8907.7 8769.0 8838.3 8450.1 7937.2 5212.9 2551.0 
478.3 145.6 62.4 0.0 
5906.1 5906.1 5920.0 5947.7 5989.3 6044.7 6093.3 6134.9 6169.5 6197.2 6197.2 6148.7 5968.5 5691.2 5233.7 4686.1 4013.6 3459.1 3154.1 
3154.1 3327.4 3590.8 3875.0 4103.8 4360.2 4353.3 4159.2 4083.0 3909.7 3757.2 3251.1 2883.7 1934.0 1060.6 353.5 138.6 62.4 0.0 
5906.1 5878.4 5836.8 5816.0 5774.4 5753.6 5705.1 5580.3 5358.5 4970.3 4436.5 3680.9 2918.4 2391.6 2093.5 1968.7 1906.3 1885.5 1885.5 
1885.5 1871.6 1816.2 1705.3 1566.6 1434.9 1317.1 1178.4 1039.8 915.0 783.3 707.1 651.6 513.0 388.2 256.5 124.8 55.5 0.0 
5906.1 5829.8 5725.9 5628.8 5524.8 5351.5 5032.7 4526.6 3819.6 3119.4 2641.1 2384.6 2246.0 2148.9 2079.6 2051.9 2038.0 2017.2 1961.8 
1920.2 1857.8 1767.7 1663.7 1559.7 1448.8 1331.0 1213.1 1074.5 956.6 831.8 748.7 693.2 540.7 374.3 249.6 124.8 48.5 0.0 
5906.1 5795.2 5642.7 5483.2 5212.9 4762.3 4069.1 3265.0 2814.4 2599.5 2488.6 2412.3 2336.1 2273.7 2218.3 2128.1 2086.5 2079.6 2051.9 
1975.6 1878.6 1774.6 1656.8 1538.9 1414.1 1324.0 1240.8 1123.0 977.4 838.8 734.8 658.5 526.8 381.3 235.7 117.8 34.7 0.0 
5906.1 5760.5 5573.4 5289.1 4824.7 4027.5 3188.7 2772.8 2648.0 2578.7 2544.1 2502.5 2412.3 2266.8 2162.8 2121.2 2107.3 2100.4 2072.7 
2003.4 1774.6 1642.9 1559.7 1476.5 1400.3 1289.4 1171.5 1046.7 894.2 762.5 679.3 623.9 506.0 374.3 221.8 104.0 34.7 0.0 
5906.1 5718.9 5462.4 5081.2 4401.8 3382.8 2835.2 2682.7 2634.2 2613.4 2578.7 2481.7 2356.9 2259.8 2169.7 2100.4 2065.7 2045.0 1878.6 
1746.9 1663.7 1608.2 1545.8 1497.3 1428.0 1337.9 1233.9 1088.3 949.7 818.0 727.9 672.4 533.8 395.1 249.6 110.9 27.7 0.0 
5906.1 5656.5 5372.3 4873.2 3972.1 3029.3 2731.2 2675.8 2675.8 2655.0 2544.1 2405.4 2315.3 2218.3 2121.2 2038.0 1989.5 1809.3 1719.1 
1677.6 1608.2 1525.0 1455.7 1434.9 1386.4 1310.2 1185.4 1039.8 915.0 804.1 727.9 679.3 526.8 388.2 249.6 159.4 27.7 0.0 
5906.1 5635.7 5316.9 4727.6 3701.7 2918.4 2724.3 2724.3 2745.1 2696.6 2530.2 2391.6 2287.6 2183.6 2079.6 1975.6 1823.1 1649.8 1629.0 
1594.4 1497.3 1414.1 1351.7 1289.4 1206.2 1095.3 998.2 908.1 818.0 720.9 651.6 603.1 471.4 360.5 332.7 194.1 27.7 0.0 
5906.1 5642.7 5316.9 4665.3 3563.1 2869.9 2731.2 2745.1 2800.5 2745.1 2571.8 2419.3 2294.5 2190.5 2079.6 1961.8 1719.1 1580.5 1594.4 
1594.4 1455.7 1331.0 1240.8 1143.8 1046.7 963.6 894.2 818.0 748.7 672.4 617.0 603.1 457.5 346.6 374.3 131.7 27.7 0.0 
5906.1 5656.5 5289.1 4609.8 3556.1 2856.0 2738.2 2765.9 2807.5 2758.9 2571.8 2412.3 2301.4 2197.5 2086.5 1961.8 1712.2 1573.6 1601.3 
1622.1 1462.7 1310.2 1220.0 1123.0 1032.9 949.7 873.4 804.1 734.8 644.7 582.3 547.6 422.9 339.7 374.3 124.8 27.7 0.0 
